Mini Snap Ring Pliers Set EA590SA

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Tip-Straight・45°(For hole and shaft /1 pc each)
・Tip size-Dia.1.0mm
・Overall length-For hole:66・68mm, For shaft:74・77mm