Hook for Cable Rod EA597BJ-60

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・A rope for leading in power and communication cables can be fitted.
・Support for a rope with up to 8mm dia.
・Dim.-Dia. 18 x 43mm
・Screw dia.-M10
・Applicable rod-EA597BJ-21 to -23, -31, BK-1, -2