Conductor Fitting for Cable Rod EA597BJ-82

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・A rod can be passed climbing over joints and small obstacles without hitting the bottom of the conduit.
・Connect EA597BJ-86 or -87 from the opposite end of the conduit to pull the rod.
・Overall length…165mm
・Pipe dia.…Dia. 70mm
・Applicable rod…BJ-25 to -27