Hand Saw[for Metal] EA599KA-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length-240 to 310mm
・Blade length-120 to 200 mm (Adjustable)
・Blade material-SK-5
・No prepared hole is necessary.You can open dado holes.
・Application…Metal
・Blade T…0.9mm