• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Ratchet Ring Wrench Set EA602AL-10

Ratchet Ring Wrench Set EA602AL-10

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Suitable for installing/removing bolt/nut when replacing tractor/cultivator claw
・Size-Wrench:17x19mm (For 12 points)Adapter:1/2sq x 17mm Hex Socket:22, 24mm(6 points)
・Length-Wrench:452mm, exclusive adapter:35mm, socket:40,42mm
・Right/left switch type
・The long type with which operation is possible at a remote place from the claw
・Wrench usable as ratchet handle when used in combination with special adapter
・Description-Wrench, adapter, socket set

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA602AL-10
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)