Ratchet Ring Wrench EA602AL-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Suitable for installing/removing bolt/nut when replacing tractor/cultivator claw
・Size-Wrench:17x19mm (For 12 points)Adapter:1/2sq x 17mm Hex Socket:22, 24mm(6 points)
・Length-Wrench:452mm, exclusive adapter:35mm, socket:40,42mm
・Right/left switch type
・The long type with which operation is possible at a remote place from the claw
・Wrench usable as ratchet handle when used in combination with special adapter
・Description-Only wrench