Hanging Band Wrench EA602AL-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Ring size-12mm
・Length-174mm
・12 Points.
・15 degrees.
・Right/left switch type
・Most suitable for fitting work of the hanging band and pipe band (10A to 100A).
・With the box portion of the leading end sized 12mm, it is usable for turning the tongue of hanging fittings.
・Socket size-10x13mm