Rack Wrench EA602LB-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Straight type.
・Right/left switch type
・Made-stainless(plate)
・Number of Gears-18(20゚driving angle ratchet)
・Length(mm)-165
・Socket size(mm)-10x12, 13x14