Rack Wrench EA602LB-16

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Straight type.
・Right/left switch type
・Stainless steel(Plate part)
・Number of teeth…18 teeth
・One side of socket can be slided(14 x 17mm side)
・Excellent in attaching rack and piping band.
・Length(mm)-165
・Socket size(mm)…12 x 13・14 x 17