Screw Thread Correction File Set (3 Pcs) EA603AK

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Number of threads per inch-9, 10, 11, 12, 13, 14, 16, 18, 20, 24, 27, 28, 32 (for inch screw)
・Thread pitch-0.75, 1.00, 1.25, 1.50, 1.75, 2.00, 2.50, 3.00mm (for millimeter screw)
・Full length-213mm
・With soft grip