Piston Ring Groove Cleaner EA603DJ-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Spring holds cutter and helps remove attached carbon quickly.
・With cutter wheel x 2pcs.
・Compatible piston dia.-70 to 127mm
・Cutter size-1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 1/4, 1.5, 1.75, 2.0mm