(+) (-) Short Bit Set EA611AR-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・(-) Bit-6 x 0.8mm
・(+) Bit-#1, #2, #3
・Overall length-19mm
・With bit holder
・19mm of short overall length is convenient for work at a narrow place.
・EA562-5 to -11 specific replacement bit