(1/4") Bit Adapter EA611BF-12

(1/4") Bit Adapter EA611BF-12

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Square drive-1/4
・Width across hex-1/4
・With bit hold function
・Long overall length is suitable for operations at a deep and narrow place such as the inside of air conditioner.
・Length…100mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA611BF-12
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)