T-Type(+) (-) Bit Holder Set (With Turn Early) EA611BT-101

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・T-shaped Bit Handle …Shaft Length 250mm
・Handle Hexagonal Dim. …1/4
・Bit Length …25mm
・Bit Size …(+) #1・#2・#3(-) 4・5.5・7mm
・Set of 7pcs
・With Tool Bag
・The color and material of the tool bag are subject to change without priornotice.