Hex Lobe Screwdriver Bit EA611EB-20

Hex Lobe Screwdriver Bit EA611EB-20

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Hex shank-1/4
・Overall length-25mm
・-8 to -40: with tamper resistance
・Hand-working screwdriver specific
・Dim.…T20

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA611EB-20
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)