(+) Bit EA611GA-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall shaft of -13 and -23 is hex.
・-1 to -3 and -502 have torsion specification.
・Dim.…#1
・Length…70mm
・Qty.…1 pc