TORQ-SET Bit EA611GJ-108

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Diamond coating
・Longer life than a ordinary product and larger torque by around 70% can be applied.
・Dim.…#8
・Length…50mm