[Hexagon]Driver Bit (Short) EA611KA-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Ultra Short Bit Length 19 To 26mm(Screw Turning in Narrow Places)
・Hexagonal Shank …1/4
・Lined With Threads To Make It Easier To Remove The Bit
・Size …10mm
・Full length …26mm