4.0x19mm [Hexagon]Bit (Short) EA611KA-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length 19mm of super short bit (For screw turn at a narrow place)
・With groove type that facilitates bit replacement
・EA562-5 to -11 specific replacement bit
・Dim.…4mm