(+)(-)Screwdriver Bit (with Magnet) EA611KR-231

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・With magnet
・Rust-resistant electroless nickel finish
・Only -201 has (+) on both ends.
・Dim.…(+)#3 x (-)7mm
・Length…125mm