Electric Drill Socket EA612AB-12A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・Length-104mm
・12 Points.
・Light setting of 45g(-8A) to 123g(-24A)
・Hi-resistant Hex shank which is compatible with 18V impact wrench. .
・Across flats-12mm
・Dia.-16.5mm