Electric Drill Socket EA612AB-14A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4"
・Overall length-104mm
・12 point
・Light weight design for 45g (-8A) to 123g (-24A)
・Super-high durability hex shank which is compatible with 18V impact wrench
・Width across flats-14mm
・OD-19mm