Electric Drill Socket Set (Long) EA612AR-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…3Pair
・Across Flats ×Dia …17×22.5mm、19×24.5mm、21×27mm
・Hexagonal Shank …1/4
・Full length …165mm
・12 Points
・Lightweight Design(105g、135g、142g each)
・A Highly Durable Hex . Shank That Can Support 18 V ImpactWrench