Nut Setter (With Magnet) EA612AX

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・Dim.-7, 8, 10, 12, 13mm, 1/4, 5/16, 3/8
・Overall length-50mm
・6 point
・With magnet at tip
・With convenient portable holder (belt drafting width of 60mm)