[Stainless Steel] Universal Hook Wrench EA613XE-5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Stainless steel
・Nut OD…155 to 230mm
・Length…420mm