Hook Wrench EA613XF-15

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Steel
・Nickel plating
・Nut OD…155 to 165mm
・Length…385mm