Super Long Combination Spanner Set EA614CB

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Dim.-10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm
・Length-188 to 348mm
・12 point
・Material-Chrome-vanadium steel
・Offset 15°
・Mirror finish