Gear Wrench EA614WA-19

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chrome-molybdenum steel (nickel chrome plating)
・Dim.-10, 13, 17, 19mm
・The open end wrench is a 12P type. Comfortable work can be performed at a narrow place.
・One side of the open end wrench has a 6P plate. It is also used as a stopper to prevent fall of a bolt.
・The 6P plate is serrated. It is securely fixed to the nut and strong torque can be applied.
・Dim.-19mm
・Overall length-246mm