Double Open-Ended Wrench EA614WB-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel
・12P open end wrench allows comfortable work even in a narrow space.
・6P plate attached to the surface of open end wrench is also usable as a stopper to prevent bolt fall.
・The 6P plate allows the wrench tosecure the nut firmly and apply strong torque.
・Size(mm)-10x13
・Length(mm)-167