Double Angle Spanner (Inch) EA615AH-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Tool steels
・15°, 60° angle
・As the right and left angles are different to each other, various applications are available.
・Dim.…15/16
・Length…222mm