Minor Diamondmeter Spanner EA615AL-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Handle length-71mm
・Dim.-2.5, 3.0, 3.2, 4.0, 5.0, 5.5, 6.0, 7.0mm (8 pcs)
・Set length-101 to 103mm
・Material-Steel
・Dim.…4.0mm
・Overall length…101mm