[6 Pcs] Open End Spanner EA615G-61A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Set of 6 pcs
・Materials-Structural steel
・Overall length-119 to 246mm
・With spanner holder
・Size(mm)-8x9・10x12・12x1414x17・19x21・23x26