Brake Pipe Ring Wrench (Flex ) EA616KA-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・From light automobiles to small trucks
・Full length-143mm
・Dim.-10 x 10mm
・The flexisble head allows use in various places including the narrow space near the mass-cylinder.
・The hex head angled at 15° relative to the center provides thesame feed angles as those of 12 point wrenches through repeated use of the front side and the backside.