(1/4") Socket Wrench Set EA617AH-210

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Set details-28 item
・Square drive-1/4
・Socket (6P)-5・5.5・6・7・8・10・11・12・13mm
・(+) Bit-#1, #2, #3
・Pozi bit-#1・#2
・TORX bit-T10・T15・T20・T25・T27・T30
・Hex bit-3・4・5・6mm
・Ratchet handle-152mm
・Swivel extension bar-56mm
・Locking extension bar-150mm
・Bit adapter-37mm(hexagonal shank 1/4)