(1/4") Ratchet Handle EA617AH-51

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-1/4
・Overall length-152mm
・With lock function
・Rotation forward both direction is available.
・Head setting angle-0°, 15°, 90°
・Shaft structure that enables idling makes high-speed rotation possible.