(1/2") Ratchet Handle EA617AM-51

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-1/2
・Overall length-277mm
・Shaft structure that enables idling makes high-speed rotation possible.(Only when the neck is extended straightly.)
・Head setting angle-0°, 15°, 90°