(3/4") Socket Adapter EA617WR-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・This adapter connects a socket, handle, etc. when their squares drive are different.
・Limit torque of the adapter is based on the value of the smaller square drive. Do not apply excessive load.
・Convex (Male)…1"
・Concave (Female)…3/4"
・Overall length…61mm