3/8" sq Ratchet Handle (Quick Release)

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product specification]
· Insertion angle: 3/8"
· Quick release type
· Overall length: 193 mm
· Head width: 30 mm
· Head thickness: 15 mm
· Gear tooth number: 80
· Sending angle: 4.5°
· Weight: 220 g
· Right/left switching type
· Push type
· Handle with grip
· JAN:4548745049183