Nut Grip Socket EA618AM-7

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-1/4
・Balls provided to socket's both ends to prevent bolt/nut removal.
・Across flats(mm)-7
・Dia.-11.3mm
・Length-18