(1/4 ) Socket Adapter EA618AX-208A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hexagonal Shank …1/4
・Tip Square Drive …1/4
・Full length …47mm
・Weight …20g
・An Adapter To Enable Using Sockets For Electric Tools.
・14.4V、18V Charging Type Impact wrench Correspondence