(3/8 ) Short Ratchet Handle EA618JA-6A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Number Of Gears …72Gear
・Square Drive …3/8
・Feed Angle …5°
・Full length …110mm
・Weight …174g
・Swing Type
・Push Type
・Right/Left Switch Type
・Material …For structure Steel
・Socket (2 Pcs) Hold Mechanism Addapted