(3/8") Extension Bar Set EA618JD

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-3/8
・Overall length-32, 75, 150mm
・Inclination angle of up to ±10° is allowed.