20 × 1.2 mm Belt, Plain Weave (Made of PP)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Sturdy and wear-resistant band in which warps and wefts are woven alternatively
・Color…Black
・Length (m)…10

【Product Specifications】
・Material-Polypropylene
・Sturdy and wear-resistant band in which warps and wefts are woven alternatively
・Color…Black
・Length (m)…10