Cord End Stopper EA628RX-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・for 1 thread.
・Size-φ12x19mm
・Compatible cord dia.-5mm
・Material-polyacetal resin
・Tip of a passed-through rope shall be fixed by means of hard knot.

【Product Specifications】
・for 1 thread.
・Size-φ12x19mm
・Compatible cord dia.-5mm
・Material-polyacetal resin
・Tip of a passed-through rope shall be fixed by means of hard knot.