Cord End Stopper EA628RX-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・String x 2pcs.
・Compatible cord dia.-4mm
・Size(When it is installed)-12x17mm
・Material-polyacetal resin
・Fit-in type, not removable after fitting

【Product Specifications】
・String x 2pcs.
・Compatible cord dia.-4mm
・Size(When it is installed)-12x17mm
・Material-polyacetal resin
・Fit-in type, not removable after fitting