• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Universal Pile EA628ZT-12

Universal Pile EA628ZT-12

【Product Specifications】
・Material-Recycled plastic
・Simple black round stake. It can be used variously in any work sites.
・The core is filled with plastic, so you can drill, screw or cut the picket.
・Size(mm)-Dia.55x1200
・Weight(kg)-2.2

Part Number

Configured Part Number is shown.

EA628ZT-12

Part Number
EA628ZT-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628ZT-12 in the Universal Pile EA628ZT-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)