• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 to 17:00 (MYT) 19/8/2018. We apologize for the inconvenience.
[Stainless Steel] Bow Shackle EA638FA-56
  • On Sale Till 31/08/2018

[Stainless Steel] Bow Shackle EA638FA-56

Standard Unit Price:
- Special Price
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…11.6
・D2…12
・B…25
・L…48
・Dia.…M12
・Working load…1.5t

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more

Special Price

Part Number : EA638FA-56
Days to Ship 5 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)