Insulated Sheet For Low Voltage (750V DC) EA640ZM-16

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Operating voltage-DC 750V/AC 300V or less
・Regular self inspection-Non-target
・Test voltage-3,000V/min
・Thickness-0.6mm
・Material-PVC
・The insulation sheet features high weather resistance. VELCRO tapes are attached on the back side to improve workability.
・Size-600x900mm