Blower EA653B-7A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・size …Dia 54×125mm
・Material …Body Section :Silicon ,Tip Section :PVC
・Color …Black
・The blower has penguin nozzle featured penguin beak.
・The product is designed less tiring as it is easy-spray and hand-fit.
・The body is made of silicone and has no rubber smell.