Tool Chest with Casters EA657-450

Tool Chest with Casters EA657-450

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Dim.-Inside dim. 522 x 279 x 321mmOutside dim.: 608 x 375 x 456mm
・Weight-18.8kg
・Stackable
・With casters
・7-tier drawers
・With 1 tray
・High shock-resistant plastic provides excellent durability.
・The drawers do not include urethane.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA657-450
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)